************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbrd350 d +IS=8.3894e-06 RS=0.0322356 N=1.21153 EG=0.6 +XTI=4 BV=50 IBV=0.0002 CJO=7.80689e-10 +VJ=0.4 M=0.440112 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3