element component template mbrd350 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrd350 # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrd350=( is=8.3894e-06,rs=0.0322356,n=1.21153,eg=0.6, xti=4,bv=50,ibv=0.0002,cjo=7.80689e-10, vj=0.4,m=0.440112,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd350 }