element component template mbrd1330t4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrd1330t4 # Model generated on August 31, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrd1330t4=( is=1.53831e-09,rs=0.0388714,n=0.647188,eg=0.633686, xti=0.5,bv=30,ibv=0.0002,cjo=7.66349e-10, vj=0.4,m=0.428931,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrd1330t4 }