************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 25, 07 * MODEL FORMAT: SPICE3 .MODEL mbrb8h100t4g d +IS=6.14671e-06 RS=0.01 N=1.44283 EG=0.738048 +XTI=4 BV=100 IBV=0.0001 CJO=1.90796e-09 +VJ=0.690042 M=0.516574 FC=0.5 TT=0 +KF=0 AF=1