element component template mbrb8h100t4g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 25, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrb8h100t4g=( is=6.14671e-06,rs=0.01,n=1.44283,eg=0.738048, xti=4,bv=100,ibv=0.0001,cjo=1.90796e-09, vj=0.690042,m=0.516574,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb8h100t4g }