************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 28, 06 * MODEL FORMAT: SPICE2 .MODEL Dmbrb30h30ct d +IS=8.90292e-05 RS=0.00378101 N=1.27309 EG=0.722264 +XTI=4.22488e-08 BV=30 IBV=0.00025 CJO=1.46762e-09 +VJ=0.436787 M=0.46637 FC=0.5 TT=9.20661e-09 +KF=0 AF=1