************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrb3030ctt4 d +IS=3.35504e-06 RS=0.00816831 N=1.00815 EG=0.597459 +XTI=4 BV=30 IBV=0.0006 CJO=5.67641e-09 +VJ=0.4 M=0.4955 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE2