element component template mbrb3030ctl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbrb3030ctl # Model generated on Dec 17, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbrb3030ctl=( is=3.8914e-09,rs=0.00582261,n=0.57753,eg=0.624214, xti=0.752162,bv=30,ibv=0.002,cjo=6.22779e-09, vj=0.4,m=0.533092,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbrb3030ctl }