************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbrb3030ctl d +IS=3.8914e-09 RS=0.00582261 N=0.57753 EG=0.624214 +XTI=0.752162 BV=30 IBV=0.002 CJO=6.22779e-09 +VJ=0.4 M=0.533092 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: PSpice