element component template mbrb2545ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 21, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrb2545ct=( is=2e-05,rs=0.0133491,n=1.18777,eg=0.6, xti=0.5,bv=45,ibv=4e-05,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbrb2545ct }