************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 30, 2012 * MODEL FORMAT: PSpice .MODEL Dmbraf2h100t3g d +IS=2.1341e-05 RS=0.01 N=2 EG=0.811555 +XTI=4 BV=100 IBV=0.0001 CJO=5.83204e-10 +VJ=0.436412 M=0.524984 FC=0.5 TT=0 +KF=0 AF=1