element component template mbra340t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 23, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbra340t3=( is=7.57787e-07,rs=0.0193349,n=0.902116,eg=0.714995, xti=0,bv=40,ibv=3e-05,cjo=1.01432e-09, vj=0.480112,m=0.26437,fc=0.5,tt=3.75329e-09, kf=0,af=1) spd.d p n =model=ddmbra340t3 }