element component template mbra210lt3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 01 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbra210lt3=( is=2.84783e-06,rs=0.01,n=0.817653,eg=0.672315, xti=0.5,bv=10,ibv=0.00017,cjo=1.79095e-09, vj=0.4,m=0.463057,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbra210lt3 }