************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 15, 01 * MODEL FORMAT: SPICE2 .MODEL Dmbra160t3 d +IS=0.000158504 RS=0.0663944 N=1.80532 EG=0.652136 +XTI=0.5 BV=60 IBV=0.0002 CJO=2.06463e-10 +VJ=0.4 M=0.423228 FC=0.5 TT=0 +KF=0 AF=1