************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbra140t3 d +IS=4.21144e-07 RS=0.098312 N=0.973949 EG=0.596398 +XTI=2.44859 BV=40 IBV=0.0005 CJO=1.4486e-10 +VJ=1.09761 M=0.536808 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: PSpice