************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbra120et3 d +IS=5.80758e-08 RS=0.0210898 N=1.0847 EG=0.814204 +XTI=0.334724 BV=20 IBV=1e-05 CJO=3.72205e-10 +VJ=0.4 M=0.434271 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: PSpice