element component template mbr8h100mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 17, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr8h100mfs=( is=6e-08,rs=0.01235,n=1.39733,eg=1.0558, xti=0.5,bv=1000,ibv=0.0001,cjo=4.18518e-10, vj=0.451764,m=0.467092,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr8h100mfs }