element component template mbr860mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Oct 16, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr860mfs=( is=1.5e-05,rs=0.0167154,n=1.29285,eg=0.725999, xti=1.31795,bv=90,ibv=0.0001,cjo=1.28031e-09, vj=0.534794,m=0.500522,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr860mfs }