************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 16, 13 * MODEL FORMAT: PSpice .MODEL Dmbr830mfs d +IS=2e-05 RS=0.00673863 N=1.29105 EG=0.71026 +XTI=1.90498 BV=1000 IBV=0.0001 CJO=1.59201e-09 +VJ=0.4 M=0.463222 FC=0.5 TT=0 +KF=0 AF=1