element component template mbr60l45ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 22, 07 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr60l45ctg=( is=5.71317e-05,rs=0.00535615,n=1.15384,eg=0.56272, xti=5,bv=45,ibv=0.0001,cjo=5.19244e-09, vj=0.4,m=0.523573,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddmbr60l45ctg }