element component template mbr60h100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr60h100ct=( is=8.56463e-06,rs=0.01,n=1.52113,eg=0.744154, xti=4,bv=100,ibv=1e-05,cjo=2.32206e-09, vj=0.47323,m=0.525391,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr60h100ct }