************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Dmbr6045wt d +IS=0.000667479 RS=0.00453571 N=1.60868 EG=0.660734 +XTI=0.5 BV=65 IBV=0.0001 CJO=1e-11 +VJ=0.7 M=0.5 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on October 8, 2003 * Model format: PSpice