************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 17, 13 * MODEL FORMAT: SPICE2 .MODEL Dmbr540mfs d +IS=9.2149e-07 RS=0.0212506 N=0.953723 EG=0.678829 +XTI=0.5 BV=56.4 IBV=0.001 CJO=8.69254e-10 +VJ=0.443707 M=0.552693 FC=0.5 TT=1e-09 +KF=0 AF=1