************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 14, 13 * MODEL FORMAT: PSpice .MODEL Dmbr460mfs d +IS=3.95899e-06 RS=0.0546405 N=1.22783 EG=0.675337 +XTI=0.5 BV=76.7 IBV=0.001 CJO=3.18933e-10 +VJ=0.414583 M=0.494662 FC=0.5 TT=2.59685e-09 +KF=0 AF=1