************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 14, 13 * MODEL FORMAT: SPICE2 .MODEL Dmbr440mfs d +IS=3.80067e-06 RS=0.0420161 N=1.15477 EG=0.647756 +XTI=4 BV=59.3 IBV=0.001 CJO=3.35607e-10 +VJ=0.694957 M=0.535541 FC=0.5 TT=1.29843e-09 +KF=0 AF=1