element component template mbr440mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 14, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr440mfs=( is=3.80067e-06,rs=0.0420161,n=1.15477,eg=0.647756, xti=4,bv=59.3,ibv=0.001,cjo=3.35607e-10, vj=0.694957,m=0.535541,fc=0.5,tt=1.29843e-09, kf=0,af=1) spd.d p n =model=ddmbr440mfs }