************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 16, 08 * MODEL FORMAT: PSpice .MODEL Dmbr40l60ct d +IS=4.4202e-06 RS=0.01 N=0.965002 EG=1.3 +XTI=3.01697 BV=68.9 IBV=0.0005 CJO=2.15981e-09 +VJ=0.427491 M=0.485401 FC=0.5 TT=1e-09 +KF=0 AF=1