************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL mbr4045wt d +IS=8.4884e-05 RS=0.00613982 N=1.32158 EG=0.395811 +XTI=5 BV=45 IBV=0.001 CJO=3.41069e-09 +VJ=0.4 M=0.445153 FC=0.5 TT=0 +KF=0 AF=1 * Model generated on November 25, 2003 * Model format: SPICE3