element component template mbr4045wt p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode mbr4045wt # Model generated on November 25, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddmbr4045wt=( is=8.4884e-05,rs=0.00613982,n=1.32158,eg=0.395811, xti=5,bv=45,ibv=0.001,cjo=3.41069e-09, vj=0.4,m=0.445153,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddmbr4045wt }