element component template mbr40250t p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jun 17, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbr40250t=( is=3e-06,rs=0.00398945,n=1.75864,eg=0.999094, xti=5,bv=250,ibv=0.00025,cjo=9.00035e-10, vj=0.557029,m=0.428275,fc=0.5,tt=3.47959e-08, kf=0,af=1) spd.d p n =model=ddmbr40250t }