************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 31, 07 * MODEL FORMAT: PSpice .MODEL mbr30h30ctg d +IS=6.57644e-05 RS=0.00363622 N=1.22193 EG=0.604729 +XTI=3.61121 BV=1000 IBV=0.0001 CJO=3.53255e-09 +VJ=0.4 M=0.533021 FC=0.5 TT=1e-09 +KF=0 AF=1