************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL d45vh10 pnp +IS=6.07855e-11 BF=92.0589 NF=0.85 VAF=37.3115 +IKF=9.99836 ISE=4.75e-12 NE=3.46875 BR=2.29515 +NR=1.5 VAR=7.68627 IKR=9.65198 ISC=2.5e-12 +NC=3.6875 RB=6.54279 IRB=0.1 RBM=0.1 +RE=0.000277383 RC=0.165651 XTB=0.100479 XTI=1.12507 +EG=1.11613 CJE=2.12735e-09 VJE=0.651019 MJE=0.348444 +TF=2.43023e-09 XTF=1.5 VTF=0.999999 ITF=1 +CJC=5e-10 VJC=0.803956 MJC=0.23 XCJC=0.8 +FC=0.532848 CJS=0 VJS=0.75 MJS=0.5 +TR=4.61862e-07 PTF=0 KF=0 AF=1 * Model generated on Feb 1, 2004 * Model format: SPICE3