element component template bd809 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor bd809 # Model generated on Jan 31, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqbd809=(type=_n, is=1.50917e-11,bf=223.956,nf=0.85,vaf=41.1857, ikf=2.61165,ise=9.24949e-12,ne=3.28133,br=2.91587, nr=0.916778,var=1.40779,ikr=8.45562,isc=5.5e-13, nc=3.9375,rb=7.37463,irb=0.1,rbm=0.1, re=0.00062004,rc=0.105661,xtb=0.1,xti=1.06794, eg=1.206,cje=1e-07,vje=0.400001,mje=0.782249, tf=1e-08,xtf=1.35796,vtf=1.00234,itf=0.999585, cjc=5e-10,vjc=0.40024,mjc=0.410045,xcjc=0.803124, fc=0.779145,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqbd809 }