************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Oct 7, 08 * MODEL FORMAT: SPICE2 .MODEL Qbc846blt1g npn +IS=6.21868e-15 BF=313.939 NF=0.978615 VAF=808.652 +IKF=0.0670247 ISE=6.72945e-10 NE=4 BR=31.3939 +NR=1.03954 VAR=311.824 IKR=0.670247 ISC=5.02001e-14 +NC=1.10677 RB=45.553 IRB=0.1 RBM=0.1 +RE=0.18181 RC=0.909048 XTB=1.26632 XTI=1.16217 +EG=1.206 CJE=7.31938e-12 VJE=0.479294 MJE=0.236218 +TF=6.54085e-10 XTF=1000 VTF=8791.04 ITF=12.3428 +CJC=1.97395e-12 VJC=0.95 MJC=0.33914 XCJC=1 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1