************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6491 pnp +IS=1.24979e-10 BF=331.315 NF=0.901542 VAF=29.028 +IKF=3.84802 ISE=9.24938e-12 NE=3.28137 BR=4.18756 +NR=0.978802 VAR=1.08038 IKR=8.24899 ISC=2.5e-13 +NC=4 RB=5.02823 IRB=0.1 RBM=0.1 +RE=0.000378787 RC=0.0961195 XTB=0.119729 XTI=1.05992 +EG=1.05 CJE=6.09453e-10 VJE=0.99 MJE=0.56908 +TF=4e-10 XTF=1.5 VTF=1 ITF=1 +CJC=7.17766e-10 VJC=0.95 MJC=0.409556 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=4.19686e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 17, 2003 * Model format: PSpice