element component template q2n6488 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6488 # Model generated on Dec 17, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6488=(type=_n, is=8.43157e-11,bf=256.207,nf=0.85,vaf=18.4722, ikf=3.46446,ise=6.24994e-12,ne=3.40625,br=4.23861, nr=0.913732,var=1.23737,ikr=7.09335,isc=4e-13, nc=4,rb=4.67748,irb=0.1,rbm=0.1, re=0.000334664,rc=0.0588993,xtb=0.107717,xti=1.06156, eg=1.05,cje=6.02462e-10,vje=0.651376,mje=0.404813, tf=4e-10,xtf=1.5,vtf=1,itf=1, cjc=2.87693e-10,vjc=0.4,mjc=0.255987,xcjc=0.8, fc=0.533333,cjs=0,vjs=0.75,mjs=0.5, tr=4.4099e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6488 }