element component template q2n6341 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6341 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6341=(type=_n, is=1.97529e-10,bf=88.7703,nf=1.49232,vaf=25.58, ikf=10.2008,ise=7.75051e-12,ne=3.34364,br=2.88678, nr=1.01301,var=7.62264,ikr=8.07872,isc=5.5e-13, nc=3.875,rb=4.07331,irb=0.1,rbm=0.1, re=0.000328903,rc=0.0338183,xtb=0.147433,xti=1.00395, eg=1.206,cje=3.4726e-09,vje=0.911677,mje=0.548138, tf=1.35314e-09,xtf=1.22949,vtf=11.4442,itf=0.0100015, cjc=5e-10,vjc=0.95,mjc=0.383212,xcjc=0.799998, fc=0.561371,cjs=0,vjs=0.75,mjs=0.5, tr=6.04042e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6341 }