************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6292 npn +IS=9.3092e-13 BF=2021.8 NF=0.85 VAF=63.2399 +IKF=1 ISE=1.92869e-13 NE=1.97024 BR=40.0703 +NR=1.5 VAR=0.89955 IKR=10 ISC=4.92338e-16 +NC=3.9992 RB=6.98677 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.326141 XTB=0.1 XTI=2.86739 +EG=1.206 CJE=1.84157e-10 VJE=0.99 MJE=0.347174 +TF=6.73756e-09 XTF=1.49917 VTF=0.997395 ITF=0.998426 +CJC=1.06717e-10 VJC=0.942694 MJC=0.245406 XCJC=0.8 +FC=0.533405 CJS=0 VJS=0.75 MJS=0.5 +TR=6.0671e-08 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: PSpice