element component template q2n6288 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n6288 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n6288=(type=_n, is=7.86858e-13,bf=455.929,nf=0.85,vaf=10, ikf=0.902779,ise=2.00343e-13,ne=1.96023,br=28.7722, nr=1.5,var=1.12144,ikr=9.02779,isc=4.92338e-16, nc=3.9992,rb=8.77246,irb=0.1,rbm=0.1, re=0.0001,rc=0.416835,xtb=0.1,xti=2.87011, eg=1.206,cje=1.84157e-10,vje=0.99,mje=0.347174, tf=7.13242e-09,xtf=1.50205,vtf=1.00686,itf=0.998053, cjc=1.06717e-10,vjc=0.942695,mjc=0.245406,xcjc=0.8, fc=0.53342,cjs=0,vjs=0.75,mjs=0.5, tr=2.97071e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n6288 }