************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL 2n6111 pnp +IS=8.48189e-14 BF=10000 NF=0.85 VAF=493.123 +IKF=0.883074 ISE=1.98781e-13 NE=2.428 BR=92.6712 +NR=1.5 VAR=0.931421 IKR=0.322113 ISC=4.75e-16 +NC=3.9375 RB=6.71466 IRB=0.132759 RBM=0.104656 +RE=0.0001 RC=0.302096 XTB=0.1 XTI=2.98781 +EG=1.16249 CJE=1.84143e-10 VJE=0.99 MJE=0.347138 +TF=6.63281e-09 XTF=1.49999 VTF=0.999982 ITF=0.99999 +CJC=1.06709e-10 VJC=0.942986 MJC=0.245406 XCJC=0.8 +FC=0.533333 CJS=0 VJS=0.75 MJS=0.5 +TR=2.59313e-10 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE3