************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n6109 pnp +IS=7.96264e-14 BF=10000 NF=0.850009 VAF=182.861 +IKF=0.491398 ISE=1.98933e-13 NE=2.42784 BR=92.6064 +NR=1.5 VAR=0.955253 IKR=0.322071 ISC=4.75e-16 +NC=3.9375 RB=6.60546 IRB=0.1 RBM=0.1 +RE=0.0001 RC=0.342964 XTB=0.1 XTI=2.98893 +EG=1.206 CJE=1.84157e-10 VJE=0.99 MJE=0.347174 +TF=6.6123e-09 XTF=1.49984 VTF=0.999498 ITF=0.999982 +CJC=1.06717e-10 VJC=0.942679 MJC=0.245405 XCJC=0.8 +FC=0.533332 CJS=0 VJS=0.75 MJS=0.5 +TR=2.59313e-10 PTF=0 KF=0 AF=1 * Model generated on Jan 24, 2004 * Model format: SPICE2