************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Feb 20, 03 * MODEL FORMAT: SPICE3 .MODEL 2n5684 pnp +IS=2.88627e-10 BF=153.433 NF=1.31495 VAF=10.9572 +IKF=8.04767 ISE=4.96008e-12 NE=3.77108 BR=2.44858 +NR=1.45953 VAR=4.41019 IKR=8.07989 ISC=6.51558e-13 +NC=3.91979 RB=2.90004 IRB=0.0849747 RBM=9.99999e-07 +RE=0.000206686 RC=0.0285119 XTB=0.401183 XTI=1 +EG=1.05 CJE=4.713e-09 VJE=0.633616 MJE=0.466516 +TF=1e-08 XTF=7.48948 VTF=11.2689 ITF=1e-06 +CJC=4.64739e-09 VJC=0.568709 MJC=0.408059 XCJC=0.799959 +FC=0.800003 CJS=0 VJS=0.75 MJS=0.5 +TR=5.05928e-07 PTF=0 KF=0 AF=1