element component template q2n5302 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5302 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5302=(type=_n, is=2.05534e-11,bf=119.837,nf=0.985726,vaf=54.1272, ikf=8.32214,ise=9.99219e-09,ne=2.25911,br=0.840003, nr=0.75,var=300.187,ikr=2.57677,isc=9.99219e-09, nc=2.90809,rb=3.85835,irb=0.1,rbm=0.1, re=0.000475953,rc=0.0575138,xtb=1.13178,xti=1, eg=1.206,cje=1.46344e-09,vje=0.4,mje=0.367255, tf=1e-08,xtf=8.52157,vtf=6.11542,itf=0.001, cjc=8.18503e-10,vjc=0.785766,mjc=0.243949,xcjc=0.799892, fc=0.799921,cjs=0,vjs=0.75,mjs=0.5, tr=2.42175e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5302 }