************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n5195 pnp +IS=5.55385e-13 BF=199.898 NF=0.92228 VAF=13.8336 +IKF=0.660111 ISE=4.79475e-11 NE=3.99724 BR=15.2129 +NR=0.771125 VAR=40.9115 IKR=6.60111 ISC=7.86534e-13 +NC=1 RB=87.3472 IRB=0.001 RBM=0.1 +RE=0.00568542 RC=0.0284271 XTB=0.794946 XTI=3.68734 +EG=1.0927 CJE=3.25511e-10 VJE=0.745604 MJE=0.454094 +TF=1e-08 XTF=5.11357 VTF=7.55517 ITF=0.00100012 +CJC=4.37917e-10 VJC=0.891921 MJC=0.414166 XCJC=0.802662 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=3.75961e-08 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: SPICE2