element component template q2n5194 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5194 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5194=(type=_p, is=1.65868e-10,bf=179.701,nf=1.21424,vaf=11.3209, ikf=7.37541,ise=7.72657e-12,ne=3.34806,br=3.58741, nr=1.12994,var=5.18594,ikr=5.22968,isc=4.75e-13, nc=3.96875,rb=17.696,irb=0.028209,rbm=0.1, re=0.000822795,rc=0.101514,xtb=0.101704,xti=1.02394, eg=1.05,cje=3.25456e-10,vje=0.74583,mje=0.454079, tf=1e-08,xtf=5.08543,vtf=7.53893,itf=0.001, cjc=4.3786e-10,vjc=0.892179,mjc=0.414162,xcjc=0.802662, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=2.16479e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5194 }