element component template q2n4922 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n4922 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n4922=(type=_n, is=4.17439e-12,bf=177,nf=1.01607,vaf=31.616, ikf=0.224431,ise=8.2776e-09,ne=2.54056,br=12.0174, nr=1.03892,var=40.2977,ikr=2.07162,isc=1.45589e-12, nc=1.04368,rb=57.3173,irb=0.00111027,rbm=0.1, re=0.000101834,rc=0.233307,xtb=0.70994,xti=3.76865, eg=1.05,cje=5.16878e-08,vje=0.618039,mje=0.425797, tf=9.86989e-09,xtf=1.35723,vtf=0.995785,itf=0.999971, cjc=1.95067e-10,vjc=0.400281,mjc=0.417714,xcjc=0.803125, fc=0.556633,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n4922 }