************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Q2n4920 pnp +IS=5.97492e-14 BF=287.671 NF=0.686206 VAF=21.286 +IKF=0.123182 ISE=1.10804e-12 NE=1.03276 BR=0.1 +NR=0.773311 VAR=45.3673 IKR=1.23182 ISC=2.70086e-14 +NC=2.96875 RB=11.0832 IRB=0.001 RBM=0.1 +RE=0.000619729 RC=0.23406 XTB=1.01403 XTI=1.12831 +EG=1.05 CJE=6.54195e-08 VJE=0.531942 MJE=0.518039 +TF=1e-08 XTF=1.35726 VTF=0.996125 ITF=0.999908 +CJC=2.09701e-10 VJC=0.4 MJC=0.43982 XCJC=0.803125 +FC=0.616062 CJS=0 VJS=0.75 MJS=0.5 +TR=4.76469e-06 PTF=0 KF=0 AF=1 * Model generated on Feb 21, 2004 * Model format: PSpice