element component template q2n4919 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n4919 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n4919=(type=_p, is=3.97711e-14,bf=221.293,nf=0.680655,vaf=20.4982, ikf=0.168047,ise=3.90125e-13,ne=1,br=0.1, nr=0.763159,var=45.387,ikr=1.58236,isc=2.70086e-14, nc=2.96875,rb=11.3156,irb=0.001,rbm=0.1, re=0.000632562,rc=0.238731,xtb=1.02337,xti=1.13104, eg=1.05,cje=6.54195e-08,vje=0.531942,mje=0.518039, tf=1e-08,xtf=1.35726,vtf=0.996125,itf=0.999908, cjc=2.09701e-10,vjc=0.4,mjc=0.43982,xcjc=0.803125, fc=0.616062,cjs=0,vjs=0.75,mjs=0.5, tr=4.76469e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n4919 }