element component template q2n3773g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 30, 13 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n3773g=(type=_n, is=4.27569e-10,bf=110.833,nf=1.04275,vaf=24.8913, ikf=9.09316,ise=7.75051e-12,ne=3.34364,br=2.12581, nr=1.08667,var=3.43591,ikr=14.4171,isc=6.25e-13, nc=3.90625,rb=3.19163,irb=0.1,rbm=0.1, re=0.000132792,rc=0.0777476,xtb=0.1,xti=1.02282, eg=1.05074,cje=1.49308e-09,vje=0.890172,mje=0.698851, tf=3.95e-10,xtf=1.35721,vtf=0.995664,itf=1, cjc=5e-10,vjc=0.95,mjc=0.404162,xcjc=0.803125, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n3773g }