element component template q2n3771 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n3771 # Model generated on Feb 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n3771=(type=_n, is=1.39079e-17,bf=236.075,nf=0.85,vaf=14.4713, ikf=2.37962,ise=1.27426e-11,ne=1.72808,br=4.65882, nr=1.5,var=144.713,ikr=1.27393,isc=1e-16, nc=3.09197,rb=8.13873,irb=0.1,rbm=0.146852, re=0.0273915,rc=0.136957,xtb=1.00374,xti=1.14536, eg=1.206,cje=1.80675e-09,vje=0.4,mje=0.416814, tf=1e-08,xtf=21.5645,vtf=5.57447,itf=0.00100002, cjc=1.13016e-09,vjc=0.4,mjc=0.322815,xcjc=0.1, fc=0.1,cjs=0,vjs=0.75,mjs=0.5, tr=4.15174e-10,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n3771 }